Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
850N
ORDERNO
Article-number
850N mm
SER
Series
N
LC
Load capacity
600 kg
A
850 mm
B
787 mm
C
734 mm
D
665 mm
E
825 mm
F
690 mm
H
52 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices